LMDA-POA Black Nylon Twin Wheeled Swivel Casters Steel, with Bolt Hole Mounting, Standard Bracket Series

Photo

LMDA-POA Steel, Black Nylon Twin Wheeled Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LMDA-POA Steel, Black Nylon Twin Wheeled Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake LMDA-POA Steel, Black Nylon Twin Wheeled Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G - Plain Bearing

Product description

Information

Load capacity range 80-100 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

Swivel Bracket
  • Zinc plated steel stamping, with bolt hole mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel
  • High quality black nylon plastic

RoHS compliant

On request

Individual wheels, series POA

Technical drawing

Hide technical drawing
LMDA-POA Steel, Black Nylon Twin Wheeled Swivel Casters with Bolt Hole Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Top Plate Diameter
d
Bolt Hole Size
Use Mounting
Bolt
F
Offset

Load Capacity (kg)
21.97.712.801.61.40M10 / 3/8"1.2280
32.95.913.862.17.40M10 / 3/8"1.34100

Build & Price

D
Type


Selected Part

Total (net)
$8.07
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$8.07
5099$7.40
100249$6.73
≥ 250$6.05
Weight: 0.460 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.