LMDA-VPA Medium Duty Gray Rubber Twin Swivel Casters Steel, with Bolt Hole Mounting

Technical drawing

Hide technical drawing
LMDA-VPA Steel, Medium Duty Gray Rubber Twin Swivel Casters, with Bolt Hole Mounting  sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)

D
Wheel Diameter
T2
Tread width
H
Total Height

Top Plate Diameter
d
Bolt Hole
Size

Usw Mounting
Bolt
F
Offset

Load Capacity (kg)
21.97.712.801.61.40M10 / 3/8"1.2270
32.95.983.862.17.40M10 / 3/8"1.34100

Build & Price

D
Type


Selected Part

Total (net)
$13.48
In stock: 133
In stock
Please note our quantity discounts.
MinMaxPrice
149$13.48
5099$12.35
100249$11.23
≥ 250$10.11
Weight: 0.546 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.