LPA-VPA Gray Rubber Wheel Swivel Casters Steel Light Duty, with Plate Mounting, Standard Bracket Series

Photo

LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G - Plain Bearing LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: K - Ball Bearing LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake

Product description

Information

Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated steel stamping, with plate mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel
  • Standard non-marking gray solid rubber tire
  • High quality black nylon plastic rim
  • Hardness 80° Shore A

RoHS compliant

On request

Individual wheels, series VPA

Technical drawing

Hide technical drawing
LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
KBall Bearing
K-FIBall Bearing with Stop-Fix Brake

Version

P22Plate Size (60mm x 60mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing

Bolt Size
F
Offset

Load Capacity (kg)
21.97.712.8060 x 6038x38/48x48M5 / 3/16".9840
32.95.983.9460 x 6038x38/48x48M5 / 3/16"1.1460
43.94.984.8460 x 6038x38/48x48M5 / 3/16"1.3070

Build & Price

D
Version

Type




Selected Part

Total USD (net)
$14.49
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$14.49
5099$13.28
100249$12.08
≥ 250$10.87
Weight: 0.864 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.