LRA-POA Black Nylon Wheel Swivel Casters Steel, with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series

Photo

LRA-POA Steel Black Nylon Wheel Swivel Casters with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series Type: G-GS - Plain Bearing with Threaded Stem
Type: G-GS - Plain Bearing with Threaded Stem
LRA-POA Steel Black Nylon Wheel Swivel Casters with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series Type: G-GS - Plain Bearing with Threaded Stem LRA-POA Steel Black Nylon Wheel Swivel Casters with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series Type: G - Plain Bearing LRA-POA Steel Black Nylon Wheel Swivel Casters with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series Type: G-FI-GS - Plain Bearing with Stop-Fix, Threaded Stem

Product description

Information

Load capacity range up to 75 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated steel stamping,
    with bolt hole mounting or threaded stem mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel
High quality black nylon plastic
70° Shore D hardness

RoHS compliant

On request

Individual wheels, series POA available upon request.

Technical drawing

Technical drawing ausblenden
LRA-POA Steel Black Nylon Wheel Swivel Casters with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series sketch

Article options / Table

Type

GPlain Bearing
G-GSPlain Bearing with Threaded Stem
G-FI-GSPlain Bearing with Stop-Fix, Threaded Stem
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt

Threaded Stem
F
Offset

Load Capacity (kg)
11.38.981.971.69.43M10 / 3/8"M10 x 30.5975
21.97.712.721.69.43M10 / 3/8"M10 x 30.9875
32.95.913.861.69.43M10 / 3/8"M10 x 301.1475

Build & Price

D
Type



Selected Part

Total (net)
$6.44
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$6.44
5099$5.91
100249$5.37
≥ 250$4.83
Weight: 0.313 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.