LRA-TPA Light Duty Swivel Casters Steel, with Thermoplastic Rubber Wheels, and Bolt Hole Fitting

Photo

LRA-TPA Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels, and Bolt Hole Fitting  Type: K-FI - Ball Bearing with Stop-Fix Brake
Type: K-FI - Ball Bearing with Stop-Fix Brake
LRA-TPA Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels, and Bolt Hole Fitting  Type: K-FI - Ball Bearing with Stop-Fix Brake LRA-TPA Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels, and Bolt Hole Fitting  Type: G - Plain Bearing LRA-TPA Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels, and Bolt Hole Fitting  Type: G-FI - Plain Bearing with Stop-Fix Brake LRA-TPA Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels, and Bolt Hole Fitting  Type: K - Ball Bearing

Product description

Information

Load capacity range 50-75 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

Bracket
  • Pressed steel
  • Swivel bracket with double ball bearing in the swivel head
  • Zinc plated steel wheel axle bolt

Wheel
  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
    Ball bearing version supplied with synthetic thread guards

RoHS compliant

On request

Wheel brackets with "Blickle stop-top" wheel and swivel brake

Technical drawing

Hide technical drawing
LRA-TPA Steel Light Duty Swivel Casters with Thermoplastic Rubber Wheels, and Bolt Hole Fitting  sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
d
Bolt Hole Size

Use Mounting Bolt
F
Offset Swivel
Caster

Load
Capacity (kg)
21.97.752.72.43M10 / 3/8".9850
32.95.983.86.43M10 / 3/8"1.1475
43.94.984.76.43M10 / 3/8"1.3070

Build & Price

D
Type




Selected Part

Total USD (net)
$5.65
In stock: 40
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$5.65
2549$5.18
5099$4.71
≥ 100$4.23
Weight: 0.321 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.