LRA-VPA Gray Rubber Wheel Swivel Casters Steel, with Bolt Hole Mounting, Standard Bracket Series

Photo

LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G - Plain Bearing LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-GS - Plain Bearing with Threaded Stem

Product description

Information

Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
"Blickle stop-fix" total lock brake can also be added to casters with threaded stem

Specification

Bracket
  • Zinc plated steel stamping, with bolt hole mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel
  • Standard non-marking gray solid rubber tire
  • High quality black nylon plastic rim

RoHS compliant

On request

Individual wheels, series VPA

Technical drawing

Hide technical drawing
LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
G-GSPlain Bearing with Threaded Stem
Show / Hide columns

Metric

Dimensions in: Inch | Metric

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt

Threaded stem
(Millimeter)
F
Offset

Load Capacity (kg)
21.97.712.721.69.43M10 / 3/8"M 10 x 30.9840
32.95.983.861.69.43M10 / 3/8"M 10 x 301.1460
43.94.984.761.69.43M10 / 3/8"M 10 x 301.3070

Build & Price

D
Type



Selected Part

Total USD (net)
$13.46
In stock: 3
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$13.46
5099$12.34
100249$11.22
≥ 250$10.09
Weight: 0.760 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.