LRA-VSTH Light Duty Extrathane® Treaded Swivel Casters Steel, with bolt hole fitting

Photo

LRA-VSTH Steel Light Duty Extrathane® Treaded Swivel Casters, with bolt hole fitting Type: K - Ball Bearing

Product description

Information

Load capacity 100 kg.

Ball protection by the special top plate and ball disc design.

The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves.

Wheels has low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance and high cut and tear propagation resistance.

Specification

Bracket
  • Steel stamping, zinc plated
  • Double ball bearing in the swivel head
  • Bolted wheel axle

Wheel
  • Blickle Extrathane® (polyurethane) tread, light brown color, rim color--silver
  • Hardness 92° Shore A
  • Very good chemical connection with the wheel center

Wheel center
  • Steel
  • Casted tread

RoHS compliant

Technical drawing

Hide technical drawing
LRA-VSTH Steel Light Duty Extrathane® Treaded Swivel Casters, with bolt hole fitting sketch

Part Options / Table

Type

KBall Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity (kg)
11.381.061.971.69.43M10 / 3/8".59100

Build & Price

D
Type

Selected Part

Total USD (net)
$20.30
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$20.30
5099$18.61
100249$16.92
≥ 250$15.22
Weight: 0.456 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.