LS-GTH Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters Steel, with Plate Mounting, Extra Strength Swivel Head Design Series

Photo

LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series Type: K-ST - Ball Bearing with Stop-Top Brake
Type: K-ST - Ball Bearing with Stop-Top Brake
LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series Type: K-ST - Ball Bearing with Stop-Top Brake LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series Type: K - Ball Bearing

Product description

Information

Load capacity range 600 - 1000 kg.
Dust and splashproof. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.

Specification

Bracket
  • Solid steel welded construction, yellow zinc plated passivated finish with plate mounting
  • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
  • Solid welded heavy duty central king pin, bolted and secured
  • Bolted wheel axle
  • Yellow passivated finish

Wheel
  • Blickle Extrathane® (polyurethane) tread
    92° Shore A hardness
  • Very strong chemical bond to the wheel rim
  • Gray cast iron rim with ball bearings
  • Tread color-dark orange

RoHS compliant

On request

Individual wheels, series GTH

Technical drawing

Hide technical drawing
LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series sketch

Part Options / Table

Type

KBall Bearing
K-STBall Bearing with Stop-Top Brake

Version

P16Plate Size (6 1/4" x 4 1/2")
P3Plate Size (140mm x 110mm)
P35Plate Size (175mm x 140mm)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
HA x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity (kg)
54.921.976.696 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"1.97600
65.911.977.876 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"2.17750
87.871.979.656 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"2.361000
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
HA x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity (kg)
54.921.976.69140 x 110105 x 75-80M10 / 3/8"1.97600
65.911.977.87140 x 110105 x 75-80M10 / 3/8"2.17750
6.31256.301.978.07140 x 110105 x 75-80M10 / 3/8"2.17800
87.873.1510.04175 x 140140 x 105M12 / 1/2"2.561600
109.842.3612.01175 x 140140 x 105M12 / 1/2"2.951500
1211.813.1513.98175 x 140140 x 105M12 / 1/2"3.352400

Build & Price

D
Version



Type


Selected Part

Total USD (net)
$173.03
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$173.03
2549$158.61
5099$144.19
≥ 100$129.77
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.