LS-SPO Heavy Duty White Nylon Wheel Swivel Casters Steel, with Plate Mounting, Welded Construction Series

Photo

 LS-SPO Steel Heavy Duty White Nylon Wheel Swivel Casters,  with Plate Mounting, Welded Construction Series Type: K-ST - Ball bearing with stop-top brake
Type: K-ST - Ball bearing with stop-top brake
 LS-SPO Steel Heavy Duty White Nylon Wheel Swivel Casters,  with Plate Mounting, Welded Construction Series Type: K-ST - Ball bearing with stop-top brake  LS-SPO Steel Heavy Duty White Nylon Wheel Swivel Casters,  with Plate Mounting, Welded Construction Series Type: K - Ball bearing

Product description

Information

Load capacity range 750-2,000 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

Bracket

  • Solid steel welded construction, yellow zinc plated and passivated finish, with plate mounting
  • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
  • Solid welded, heavy duty central king pin, bolted and secured
  • Bolted wheel axle

Wheel

  • High quality nylon, injected molded
  • Color-natural white

RoHS

On request

Individual wheels, series SPO
Brackets with directional locks

Technical drawing

3D
Hide technical drawing
 LS-SPO Steel Heavy Duty White Nylon Wheel Swivel Casters,  with Plate Mounting, Welded Construction Series sketch

Part Options / Table

Type

KBall bearing
K-STBall bearing with stop-top brake

Version

P3Plate size (140 mm x 110 mm)
P35Plate size (175 mm x 140 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
54.921.976.69140 x 110105 x 75-80M10 / 3/8"1.97750.00
65.911.977.87140 x 110105 x 75-80M10 / 3/8"2.17800.00
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.361500.00
109.842.5612.01175 x 140140 x 105M12 / 1/2"2.952000.00

Build & Price

3D Product Configurator
D
Version


Type


Selected Part

Total US Dollars (net)
$252.14
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$252.14
2549$231.13
5099$210.12
≥ 100$189.10
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 8.148 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team