LWG-TPA WAVE Synthetic Swivel Casters Nylon Plastic, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components

Photo

LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: K-FI-FK - Ball Bearing with Stop-Fix Brake, with Thread Guard
Type: K-FI-FK - Ball Bearing with Stop-Fix Brake, with Thread Guard
LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: K-FI-FK - Ball Bearing with Stop-Fix Brake, with Thread Guard LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: G - Plain Bearing LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: G-FI - Plain Bearing with Stop-Fix Brake LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: K-FK - Ball Bearing with Thread Guard

Product description

Information

Load capacity 100 - 110 kg.
Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.
Extremely high chemical resistance to many aggressive substances, extremely high leak resistance, temperature resistant between -20° and 60°C (-4° - 140°F)--temporarily up to 100°C (212°F).
The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).

Specification

Swivel bracket
  • Reinforced nylon, modern, shapely design
  • Double-sealed grooved ball bearings in the swivel head
  • RAL 7001 silver gray color

Wheel
  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
  • Plain or ball bearing with tread guard

RoHS compliant

On request

For certain minimum quantities, other color variations
Anti-static versions "ELS"
Individual wheels, series TPA

Technical drawing

Hide technical drawing
LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
K-FI-FKBall Bearing with Stop-Fix Brake, with Thread Guard
K-FKBall Bearing with Thread Guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity
(kg)
43.941.265.312.17.43M10 / 3/8"1.50100
43.941.265.312.17.51M12 / 1/2"1.50100
54.921.266.302.17.43M10 / 3/8"1.57110
54.921.266.302.17.51M12 / 1/2"1.57110

Build & Price

D
d
Type




Selected Part

Total (net)
$29.87
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$29.87
2549$27.38
5099$24.89
≥ 100$22.40
Weight: 1.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.