LWGX-TPA WAVE Synthetic Swivel Casters Nylon Plastic, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components

Photo

LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: XK-FI-FK - Stainless Steel Ball Bearing with Stop-Fix Brake, with Thread Guard
Type: XK-FI-FK - Stainless Steel Ball Bearing with Stop-Fix Brake, with Thread Guard
LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: XK-FI-FK - Stainless Steel Ball Bearing with Stop-Fix Brake, with Thread Guard LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: G - Plain Bearing LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: G-FI - Plain Bearing with Stop-Fix Brake LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components Type: XK-FK - Stainless Steel Ball Bearing with Thread Guard

Product description

Information

LWGX-TPA is corrosion-resistant and can withstand up to 100°C (212°F) sterilization by pressure steam cleaning.

Used primarily on medical, dental, instrumentation, hospital, food service and laboratory equipment.

Load capacity 110 kg.

Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.

Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.

The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).

Specification

Swivel Bracket
  • Reinforced nylon, modern, shapely design
  • Double-sealed corrosion-resistant grooved ball bearings in the swivel head
  • All parts incl. axle material are corrosion-resistant
  • RAL 7001 Silver Gray Color

Wheel
  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
  • Plain or ball bearing with tread guard

RoHS compliant

On request

For certain minimum quantities, other color variations
Anti-static versions "ELS"
Individual wheels, series TPA

Technical drawing

Hide technical drawing
LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Stainless Steel Components sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
XK-FI-FKStainless Steel Ball Bearing with Stop-Fix Brake, with Thread Guard
XK-FKStainless Steel Ball Bearing with Thread Guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
DT2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use mounting
Bolt
F
Offset

Load Capacity
(kg)
43.941.265.312.17.43M10 / 3/8"1.50100
43.941.265.312.17.51M12 / 1/2"1.50100
54.921.266.302.17.43M10 / 3/8"1.57110
54.921.266.302.17.51M12 / 1/2"1.57110

Build & Price

D
d
Type




Selected Part

Total USD (net)
$39.67
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$39.67
2549$36.36
5099$33.06
≥ 100$29.75
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.