B-RD Medium Duty Black Rubber Wheel Fixed Casters Steel, with Plate Mounting

Photo

Product description

Information

Load capacity range 100-350 kg.

Very high operational comfort, low-noise operation, compared to standard solid rubber the operational comfort and the load capacity are increased whereas the rolling resistance is reduced, very good floor preservation.

Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated steel stamping
  • Bolted wheel axle
  • Zinc-plated, blue-passivated, Cr6-free

Wheel
  • Two component solid rubber tire
  • Hard rubber core, elastic tread
  • Hardness 80° C
  • Black

Wheel center/rim
  • Pressed Steel rim with tubular steel hub
  • Pressed rim (special shock and impact-resistant design)
  • Zinc-plated, blue-passivated, Cr6-free
  • Tire pressed with rim

RoHS compliant

On request

Individual wheels, series RD

Technical drawing

Hide technical drawing
B-RD Steel Medium Duty Black Rubber Wheel Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

RRoller Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
43.941.184.92100 x 8580 x 60M8 / 5/16" 100
54.921.485.91100 x 8580 x 60M8 / 5/16" 120
6.31256.301.577.68140 x 110105 x 75-80M10 / 3/8"225
87.871.979.25140 x 110105 x 75-80M10 / 3/8"350

Build & Price

D
Version


Type

Selected Part

Total USD (net)
$25.92
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$25.92
2549$23.76
5099$21.60
≥ 100$19.44
Weight: 1.750 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.