GN 62444.3 Multiple Sealing Inserts Plastic, for Cord Grips GN 62444

Multiple Sealing Inserts GN 62444.3: Plastic, for Cord Grips GN 62444

Product description

Multiple sealing inserts GN 62444.3 replace the simple seal inserts supplied with cord grips. This allows multiple cables or wires to be fed through a single cord grips, strain-relieved, and sealed.

Specification

PlasticTPE
Thermoplastic elastomer

  • Operating temperature
    -22 °F to +212 °F (-30 °C to +100 °C)
  • Black

RoHS

Hide technical drawing
GN 62444.3 Plastic Multiple Sealing Inserts, for Cord Grips GN 62444 sketch

Part Options / Table

Show / Hide columns

Metric

d0d1
Bore
Number of holesd2hFor cord grips
0.310.080.120.16-0.420.30GN 62444-...-8-...
0.310.120.080.16-0.420.30GN 62444-...-8-...
0.390.160.080.12-0.520.33GN 62444-...-10-...
0.390.200.080.12-0.520.33GN 62444-...-10-...
0.470.160.12--0.600.33GN 62444-...-12-...
0.470.200.080.12-0.600.33GN 62444-...-12-...
0.470.240.08--0.600.33GN 62444-...-12-...
0.550.160.080.120.200.690.35GN 62444-...-14-...
0.550.200.16--0.690.35GN 62444-...-14-...
0.550.240.080.120.160.690.35GN 62444-...-14-...
0.670.240.080.12-0.780.37GN 62444-...-17-...
0.670.310.08--0.780.37GN 62444-...-17-...
0.710.200.16--0.870.43GN 62444-...-18-...
0.710.280.080.120.160.870.43GN 62444-...-18-...
0.710.310.080.12-0.870.43GN 62444-...-18-...
0.710.350.08--0.870.43GN 62444-...-18-...
0.830.240.24--0.990.49GN 62444-...-21-...
0.830.280.16--0.990.49GN 62444-...-21-...
0.830.310.16--0.990.49GN 62444-...-21-...
0.980.200.31--1.170.51GN 62444-...-25-...
0.980.330.20--1.170.51GN 62444-...-25-...

Build & Price

Diameter d0
Bore d1
Number of holes
Material

Diameter d0
Bore d1
Number of holes
Material

Selected Part

Total (net)
US$1.49
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.49
100249US$1.37
250499US$1.25
≥ 500US$1.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 62444.3-8-2-3-TPEGN 62444.3-8-2-4-TPEGN 62444.3-8-3-2-TPEGN 62444.3-8-3-4-TPEGN 62444.3-10-4-2-TPEGN 62444.3-10-4-3-TPEGN 62444.3-10-5-2-TPEGN 62444.3-10-5-3-TPEGN 62444.3-12-4-3-TPEGN 62444.3-12-5-2-TPEGN 62444.3-12-5-3-TPEGN 62444.3-12-6-2-TPEGN 62444.3-14-4-2-TPEGN 62444.3-14-4-3-TPEGN 62444.3-14-4-5-TPEGN 62444.3-14-5-4-TPEGN 62444.3-14-6-2-TPEGN 62444.3-14-6-3-TPEGN 62444.3-14-6-4-TPEGN 62444.3-17-6-2-TPEGN 62444.3-17-6-3-TPEGN 62444.3-17-8-2-TPEGN 62444.3-18-5-4-TPEGN 62444.3-18-7-2-TPEGN 62444.3-18-7-3-TPEGN 62444.3-18-7-4-TPEGN 62444.3-18-8-2-TPEGN 62444.3-18-8-3-TPEGN 62444.3-18-9-2-TPEGN 62444.3-21-6-6-TPEGN 62444.3-21-7-4-TPEGN 62444.3-21-8-4-TPEGN 62444.3-25-5-8-TPEGN 62444.3-25-8,5-5-TPE

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback