CN Check Nuts Steel

Photo

CN Steel Check Nuts

Product description

Check nuts may be used in combination with other components such as knurled head screws, torque thumb screws, hand knob assemblies, toggle shoe clamp assemblies and many other tooling applications.

Nut
Soft, low carbon steel, black oxide finish

Technical drawing

Hide technical drawing
CN Steel Check Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2h1d3h2
10 x 2410 x 321/4 x 20.75.22.50.16
5/16 x 183/8 x 16-.75.31.50.25
1/2 x 135/8 x 11-1.00.38.75.25

Build & Price

d1

Selected Part

Total USD (net)
$1.78
In stock: 17
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.78
100249$1.63
250499$1.49
≥ 500$1.34
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.