DIN 6340 Heavy Duty Flat Washers Steel

Photo

DIN 6340 Steel Heavy Duty Flat Washers

Product description

Information

DIN 6340 flat washers are mainly used for elongated holes. Measurements to DIN; however, washer is punched and trued.

Specification

Washer body
  • Heat-treatable steel
  • tempered, hardness (350 + 80) HV 30
  • phasophate-treated
    not deburred

RoHS compliant

Technical drawing

Hide technical drawing
DIN 6340 Steel Heavy Duty Flat Washers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2sfor screws
with thread size
.25.67.12M 6
.33.91.16M 8
.411.10.16M 10
.511.38.20M 12
.591.57.20M 14
.671.77.24M 16
.751.77.24M 18
.831.97.24M 20
.911.97.31M 22
.982.36.31M 24
1.102.68.39M 27
1.222.68.39M 30
1.503.15.47M 36
1.733.94.59M 42
1.974.33.67M 48

Build & Price

Inner diameter d1

Selected Part

Total USD (net)
$0.36
In stock: 525
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$0.36
100249$0.33
250499$0.30
≥ 500$0.27
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.