GN 251 Clamping Screws Steel, with Hex head hardened

Photo

GN 251 Steel Clamping Screws, with Hex head hardened Type: BK - Locating surface with Polyurethan disc
Type: BK - Locating surface with Polyurethan disc
GN 251 Steel Clamping Screws, with Hex head hardened Type: BK - Locating surface with Polyurethan disc GN 251 Steel Clamping Screws, with Hex head hardened Type: AK - Locating surface, with rounded end, hardened

Product description

Information

GN 251 Clamping Screws have a hardened round head to handle greater clamping forces. A hex jam nut is supplied for locking the screw in place.

Specification

Screw
Steel, tensile strength class 5.8

Type AK
Black, oxid finish
Locating surface hardened (HRC 45)

Type BK
nickel plated
Polyurethan disc, 90 Shore

Hexagon nut
Steel
zinc plated, blue passivated

RoHS compliant

Technical drawing

Hide technical drawing
GN 251 Steel Clamping Screws, with Hex head hardened sketch

Part Options / Table

Type

AKLocating surface, with rounded end, hardened
BKLocating surface with Polyurethan disc
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1l1d2ek1k2k3l2
max.
l3
max.
s
M 3.39.59.79.981.18-------------.25.08.09-.06-.22
M 4.39.59.79.981.181.381.57---.59.79.981.181.381.57-.20.32.11.13.09.08.06.28
M 5.39.59.79.981.181.381.571.97--.59.79.981.181.381.57-.24.36.14.16.13.09.06.31
M 6.59.79.981.181.381.571.97---.79.981.181.381.571.771.97.31.45.16.20.16.12.08.39
M 8.59.79.981.181.381.571.972.362.763.15.79.981.181.381.571.771.97.39.59.22.26.22.15.08.51
M 101.181.381.571.972.362.763.15---.79.981.181.381.571.771.97.51.77.28.31.24.18.08.67
M 121.181.381.571.972.362.763.15-----------.86.31.39-.20-.75
M 161.972.362.763.15--------------1.09.39.51-.24-.94

Build & Price

Thread d1
Thread length l1
Thread length l1
Type


Selected Part

Total USD (net)
$6.44
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$6.44
100249$5.91
250499$5.37
≥ 500$4.83
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.