GN 409.2 Positioning Elements Steel, Tapped

Photo

GN 409.2 Steel Positioning Elements, Tapped Surface pressure form: K - Spherical contact face
Surface pressure form: K - Spherical contact face
GN 409.2 Steel Positioning Elements, Tapped Surface pressure form: K - Spherical contact face GN 409.2 Steel Positioning Elements, Tapped Surface pressure form: B - Smooth contact face GN 409.2 Steel Positioning Elements, Tapped Surface pressure form: R - Serrated contact face

Product description

Information

GN 409.2 positioning elements, tapped are designed for use as locating devices, stops and thrust blocks.

Specification

Positioning element
Steel, hardened and blackened

RoHS compliant

Technical drawing

Hide technical drawing
GN 409.2 Steel Positioning Elements, Tapped sketch

Part Options / Table

Type

BSmooth contact face
KSpherical contact face
RSerrated contact face
Show / Hide columns

Metric

Dimensions in: Inch | Metric
h
Type B: ±0,01
Type K / R: ±0,1
d1d2
Type B/R
t min.A/Fe
Width across corners
.59M 8.67.24.67.76
.79M 10.75.39.75.86
.79M 12.87.39.87.99
.98M 8.67.47.67.76
.98M 12.87.59.87.99
1.18M 10.75.59.75.86
1.18M 12.87.71.87.99
1.18M 161.18.791.181.30
1.57M 10.75.59.75.86
1.57M 12.87.71.87.99
1.97M 12.87.71.87.99
1.97M 161.18.941.181.30

Build & Price

Height h
Thread d1
Surface pressure form



Selected Part

Total (net)
$22.66
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$22.66
2549$20.77
5099$18.88
≥ 100$16.99
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...