GN 506.2 T-Nuts with Spring Washer Steel, For Aluminum Extrusions

Photo

GN 506.2 Steel T-Nuts with Spring Washer, For Aluminum Extrusions

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

GN 506.2 T-nuts can be slid into position, i.e., they can be inserted at any point along the slot.

The spring washer prevents an unwanted movement of the nut in the slot which is highly desirable on a bed with the T-slots in a vertical position. The unique feature of this design is that different slot heights can be bridged.

As an example, GN 506.2 T-nuts can be used to fit hinges to commercially available extrusion rails.

Specification

Body: Steel, C45K, zinc plated, blue passivated

Spring washer
  • Stainless steel, European Standard No. 1.4310 (American Standard Series 301)
  • spot-welded

RoHS compliant

Technical drawing

Hide technical drawing
GN 506.2 Steel T-Nuts with Spring Washer, For Aluminum Extrusions sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
ade1e2h1h2h3 for slot
width a
.31M 4M 5M 6M 8.63.45.23.33.04.31
.39M 5M 6M 8-.81.54.20.40.06.39

Build & Price

Nut width a
Thread d

Selected Part

Total USD (net)
$1.41
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$1.41
100249$1.29
250499$1.18
≥ 500$1.06
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.