GN 508.2 Slip Proof T-Nuts Steel

Photo

GN 508.2 Steel Slip Proof T-Nuts  Tensile strength: 10 - blackened
Tensile strength: 10 - blackened
GN 508.2 Steel Slip Proof T-Nuts  Tensile strength: 10 - blackened GN 508.2 Steel Slip Proof T-Nuts  Tensile strength: 8 - zinc plated, blue passivated

Product description

Information

GN 508.1 slip proof T-nuts are dimensionally identical to DIN 508.

They are, however, fitted on the side with a spring loaded ball. This prevents unwanted movement of the nut, especially in a vertically mounted T-slot bed.

Specification

T-nuts
Case hardened steel

Class 8 type--Strength class 8, tensile strength 800 N/mm2, zinc plated, blue passivated
Class 10 type--Strength class 10, tensile strength 1000 N/mm2, blackened

RoHS compliant

Technical drawing

Hide technical drawing
GN 508.2 Steel Slip Proof T-Nuts  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d
Thread
ehksT-Slot width
DIN 650
.39M 8.59.47.24.03.39
.47M 10.71.55.28.03.47
.55M 12.87.63.31.04.55
.71M 161.10.79.39.04.71
.87M 201.381.10.55.06.87

Build & Price

Nut width a
Thread d
Tensile strength


Selected Part

Total (net)
$5.16
In stock: 5
In stock
Please note our quantity discounts.
MinMaxPrice
199$5.16
100249$4.73
250499$4.30
≥ 500$3.87
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...