GN 6322 Workholding Pins Steel

Photo

GN 6322 Steel Workholding Pins Type of stud: B - Workholding bolt, high, cylindrical
Type of stud: B - Workholding bolt, high, cylindrical
GN 6322 Steel Workholding Pins Type of stud: B - Workholding bolt, high, cylindrical GN 6322 Steel Workholding Pins Type of stud: C - Workholding bolt, high, flattened

Product description

Information

GN 6322 workholding pins are inserted into bores for positioning, with the ball-type shoulder facilitating the insertion into the bore.

The flattened design of Type C provides tolerance for the spacing of the two bores. Another application of this design is to fix parts to be positioned in one direction only.

Specification

Pin body
Steel, tempered, hardened

Type B: Cylindrical
Type C: Flattened

RoHS compliant

Technical drawing

Hide technical drawing
GN 6322 Steel Workholding Pins sketch

Part Options / Table

Form

BWorkholding bolt, high, cylindrical
CWorkholding bolt, high, flattened
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1 d2 d3 d4h1h2Length ls
Type C
tr
.39.28.39M 3.39.10.28.10.24.10
.47.31.47M 4.47.12.31.10.31.12
.63.47.63M 5.63.16.47.17.39.16
.79.55.79M 5.79.20.55.20.39.20
.87.63.87M 5.87.22.63.20.39.22
.98.71.98M 5.98.24.71.22.39.24

Build & Price

Diameter d1
Width d2
Type of stud


Selected Part

Total USD (net)
$30.61
In stock: 11
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$30.61
100249$28.06
250499$25.51
≥ 500$22.96
Weight: 0.014 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.