EN 6344 Washer rings with axial ball bearing Steel / Stainless Steel, with plastic housing

Photo

EN 6344 Steel / Stainless Steel Washer rings with axial ball bearing, with plastic housing
ELESA original design
code: CMC

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Used in connection with clamping screws, e.g. star knob screws, GN 6344 washer rings with axial ball bearing have the following advantages:

- as much as twice the clamping force through lower surface friction

- fixed contact surface protecting the element to be clamped

Specification

Housing Plastic
Technopolymer (Polyamide PA)
  • glass fiber reinforced
  • temperature resistant up to 176 °F (80 °C)
  • black-gray, matte

Axial ball bearing
  • Antifriction bearing steel blank ST
    German Material No. 1.3505
  • Contact plate
    Steel
    zinc plated, blue passivated finish

Axial ball bearing
  • Antifriction bearing steel NI, European Standard No. 1.4125 (AISI 440C)
  • Contact plate
    Stainless Steel, European Standard No. 1.4305 (AISI 303)


RoHS compliant

Technical drawing

Hide technical drawing
EN 6344 Steel / Stainless Steel Washer rings with axial ball bearing, with plastic housing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3hfor screws
with thread
Static load
in kN
1.26.31.71.55M 88992 lbf (40 kN)
1.26.39.71.55M 1012364 lbf (55 kN)
1.26.47.71.55M 1212364 lbf (55 kN)

Build & Price

Material (Axial ball bearing)


Outside diameter d1
Inner diameter d2

Selected Part

Total USD (net)
$18.41
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$18.41
100249$16.87
250499$15.34
≥ 500$13.81
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.