GN 709.6 Clamping pads Steel, adjustable

Photo

GN 709.6 Steel Clamping pads, adjustable Type: R - Ball steel, serrated contact face
Type: R - Ball steel, serrated contact face
GN 709.6 Steel Clamping pads, adjustable Type: R - Ball steel, serrated contact face GN 709.6 Steel Clamping pads, adjustable Type: B - Ball steel, smooth contact face GN 709.6 Steel Clamping pads, adjustable Type: K - Ball plastic, smooth contact face

Product description

Information

GN 709.6 clamping pads are also used in jig and fixture construction, for example for clamping workpieces, as movable bearing surface or as stop. The swivel-mounted ball compensates uneven and non-parallel contact surfaces by as much as 10°. It is also secured against further twisting.

The O-ring holds the ball in position and prevents dirt from penetrating, resulting in a long service life and constant mobility.

Specification

Steel
  • tempered
  • Tensile strength class 10.9

Ball
  • Steel hardened (54+2 HRC)
  • Plastic (Polyacetal POM)

O-Ring
Rubber NBR (Perbunan)

RoHS compliant

Technical drawing

Hide technical drawing
GN 709.6 Steel Clamping pads, adjustable sketch

Part Options / Table

Type

BBall steel, smooth contact face
RBall steel, serrated contact face
KBall plastic, smooth contact face
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
l1d2d3
Ball-Ø
l2A/FeStatic load max. in kN
Type B

Type R

Type K
M 6.47.981.57.24.28.37.39.45.47.24.08
M 8.47.981.57.33.39.51.51.59.79.35.16

Build & Price

Thread d1
Length l1
Type



Selected Part

Total USD (net)
$47.90
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$47.90
5099$43.91
100249$39.92
≥ 250$35.93
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.