GN 732 Cylinder Head Shoulder Bolts Steel

Technical drawing

Hide technical drawing
GN 732 Steel Cylinder Head Shoulder Bolts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
d2l1 d3l2l3
M 5.24.20.24.28.31---.47.28.12
M 6.31.20.24.31.35.39.47.51.55.31.16
M 8.39.31.39.47.55.59--.63.43.20
M 10.47.47.55.63.67---.75.51.24
M 12.55.55.63.71----.87.63.31

Build & Price

Thread d1
Collet diameter d2
Length l1

Selected Part

Price
Calculated at Checkout
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
No price breaks available.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team