GN 771.1 Locating Pins Steel

Photo

GN 771.1 Steel Locating Pins

Product description

Information

GN 771.1 locating pins are normally used in conjunction with DIN 172 / DIN 179 drill bushings.

The tolerance of d= (p6) insures a perfect press fit into an H7 tolerance mounting bore. The chamfer dimension l3 allows for simple installation.

Specification

Locating pin
Steel, hardened to HRC 60 +/-2, ground, ISO tolerances

Fit sizes dp6 / dh6 ground

RoHS compliant

Technical drawing

Hide technical drawing
GN 771.1 Steel Locating Pins sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3
.16.63.31.06
.20.71.31.06
.24.87.39.06
.31.94.39.08
.391.10.47.08
.471.18.47.10
.631.42.63.10

Build & Price

Diameter d
Length l1
Partial length l2

Selected Part

Total USD (net)
$4.78
In stock: 68
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$4.78
100249$4.38
250499$3.98
≥ 500$3.58
Weight: 0.003 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.