GN 913.2 Set Screws Steel, With Hardened Spherical or Pointed Tip

Photo

GN 913.2 Steel Set Screws, With Hardened Spherical or Pointed Tip Type: A - with semi-spherical pivot
Type: A - with semi-spherical pivot
GN 913.2 Steel Set Screws, With Hardened Spherical or Pointed Tip Type: A - with semi-spherical pivot GN 913.2 Steel Set Screws, With Hardened Spherical or Pointed Tip Type: B - Pointed pivot

Product description

Information

GN 913.2 set screws with hardened spherical tip (Type A) are used in applications where point contact is required. They are a lower cost alternative to ball point screws GN 605 and GN 606.

GN 913.2 set screws with hardened pointed tip (Type B) offer an alternative form of finish. In addition, they may be used as a locator for a drill.

Specification

Set screw body
Steel-Tensile strength class 5.8 (500 N/mm2), black oxide finish

Tip
hardened

RoHS compliant

Technical drawing

Hide technical drawing
GN 913.2 Steel Set Screws, With Hardened Spherical or Pointed Tip sketch

Part Options / Table

Type

Awith semi-spherical pivot
BPointed pivot
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1
Nominal length
d2l2l3rA/F
M 5.31.47.63.79-.12.04.02.10.10
M 6.47.63.79.98-.16.07.03.12.12
M 8.47.63.79.981.26.24.10.04.20.16
M 10.63.79.981.261.57.31.14.06.24.20

Build & Price

Thread d1
Thread length l1
Type


Selected Part

Total (net)
$2.32
In stock: 2
In stock
Please note our quantity discounts.
MinMaxPrice
1249$2.32
250499$2.13
500999$1.94
≥ 1000$1.74
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...