ISO 7379 Shoulder Screws Hardened Steel, With Collar

Photo

ISO 7379 Hardened Steel Shoulder Screws, With Collar

Product description

Information

ISO 7379 shoulder screws are cost-saving construction components for a wide variety of different uses.

Maximum tightening torque should not be defined by strength class 12.9, for it is instead limited by the relatively small bearing points (shoulders) and by the recesses at the transition point from d1 to d2 and d3.

Standard deviation: the official ISO standard sheet has the following dimensions for d2 - d1: M5-6.5 / M10-13 / M20-25

Specification

Shoulder screw
Steel, blackened, tensile strength 1200 N/mm² (strength class 12.9)

Adapter dimension d1 ground

RoHS compliant

On request

Other DIN metric fasteners

Technical drawing

Hide technical drawing
ISO 7379 Hardened Steel Shoulder Screws, With Collar sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1 d2l1 d3l2l3A/F
.16M 3.16.20.24.31.39.47.63.79.981.18-----.28.28.12.08
.20M 4.20.24.31.39.47.63.79.981.181.57-----.35.31.16.10
.24M 5.39.47.63.79.981.181.381.571.771.972.172.362.562.763.15.39.37.18.12
.31M 6.63.79.981.181.381.571.771.972.172.362.562.763.153.543.94.51.43.22.16
.39M 8.63.79.981.181.381.571.771.972.172.362.562.763.153.543.94.63.51.28.20
.47M 10.63.79.981.181.381.571.771.972.172.362.562.763.153.543.94.71.63.35.24
.63M 12.981.181.381.571.771.972.172.362.562.763.153.543.94--.94.71.43.31
.79M 161.181.381.571.771.972.172.362.562.763.153.543.94---1.18.87.55.39
.94M 201.972.172.362.562.763.153.543.94-------1.421.06.63.47

Build & Price

Collet diameter d1
Thread d2
Length l1

Selected Part

Total (net)
$3.23
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
199$3.23
100249$2.96
250499$2.70
≥ 500$2.43
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...