KN Knurled Nuts Steel

Photo

KN Steel Knurled Nuts

Product description

Information

KN knurled nuts are used primarily in the construction of jigs, fixtures and other special tooling.

Specification

Knurled Nut
Low carbon steel, hardened
Black oxide finish

RoHS compliant

Technical drawing

Hide technical drawing
KN Steel Knurled Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d2d1
Tapped Through
d3d4tb
1.133/8 x 16.2571.0.22.44
1.131/2 x 13.2571.0.22.44
1.385/8 x 11.2571.0.25.44

Build & Price

d2
d1

Selected Part

Total USD (net)
$3.07
In stock: 94
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.07
100249$2.82
250499$2.56
≥ 500$2.30
Weight: 0.087 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.