LB Latch Bolts Steel

Photo

LB Steel Latch Bolts

Product description

Information

LB latch bolts have many applications in the construction of machinery, jigs, fixtures, and other tooling.

Specification

Latch Bolt
Cold finished low carbon steel, black oxide finish, Case hardened

RoHS compliant

Technical drawing

Hide technical drawing
LB Steel Latch Bolts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
d2
Slip fit
+.001/+.003
l1l2l3h1s
1/4 x 201/41.19.75.31.50.31
1/4 x 201/42.191.25.31.50.31
5/16 x 185/161.631.00.38.63.38
5/16 x 185/162.631.38.38.63.38
3/8 x 163/82.001.38.50.75.50
3/8 x 163/83.002.00.50.75.50
1/2 x 131/22.501.75.631.00.63
1/2 x 131/23.502.25.631.00.63
5/8 x 115/82.751.63.751.25.75
5/8 x 115/84.002.50.751.25.75

Build & Price

d1
l1
d2

Selected Part

Total USD (net)
$10.19
In stock: 20
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$10.19
100249$9.34
250499$8.50
≥ 500$7.65
Weight: 0.268 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.