MB Bearing Lock Washers Spring Steel, for KM Bearing Lock Nuts

Photo

 MB Spring Steel Bearing Lock Washers, for KM Bearing Lock Nuts

Product description

Information

MB bearing lock washers according to DIN 5406 are mainly utilized with KM (DIN 981) bearing lock nuts to secure bearings onto a shaft.

Specification

Spring steel, plain finish


RoHS

On request

Additional sizes

Technical drawing

3D
Hide technical drawing
 MB Spring Steel Bearing Lock Washers, for KM Bearing Lock Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3b1b2stSuitable for
bearing lock nut
0.390.830.530.120.120.040.33KM-M10X0.75
0.470.980.670.120.120.040.41KM-M12X1
0.591.100.830.160.160.040.53KM-M15X1
0.671.260.940.160.160.040.61KM-M17X1
0.791.421.020.160.160.040.73KM-M20X1
0.981.651.260.200.200.050.91KM-M25X1.5
1.181.931.500.200.200.051.08KM-M30X1.5
1.382.241.730.240.200.051.28KM-M35X1.5
1.572.441.970.240.240.051.48KM-M40X1.5
1.772.722.200.240.240.051.67KM-M45X1.5
1.972.912.400.240.240.051.87KM-M50X1.5

Build & Price

3D Product Configurator
Diameter d1

Selected Part

Total US Dollars (net)
$1.13
In Stock: 100
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.13
5099$1.04
100249$0.94
≥ 250$0.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...