NO. 797 Rhombus T-Slot Bolts Steel

Photo

NO. 797 Steel Rhombus T-Slot Bolts

Product description

Information

NO. 797 Rhombus T-slot bolts are unique due to the fact that they can be inserted into the T-slot groove from the side or from above at any point in the groove.

This can also be a critical and useful element when a fixture is already set up and it is realized that an additional clamping point is required due to the fixture's size, weight, etc.

Note: Rhombus T-slot bolts have lower load capacities compared to comparable sizes of DIN 508 T-nuts, due to the reduced bearing contact surfaces.

Specification

T-slot bolt
Steel, forged, T-head milled, rolled thread, heat-treated to strength grade 8.8

RoHS compliant

Technical drawing

Hide technical drawing
NO. 797 Steel Rhombus T-Slot Bolts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d
Thread

Slot size
elbak
M 12.55.871.971.38.54.31
M 12.55.873.152.17.54.31
M 12.55.874.922.95.54.31
M 16.711.102.481.77.70.39
M 16.711.103.942.56.70.39
M 16.711.106.303.94.70.39
M 20.871.383.152.17.85.55
M 20.871.384.923.35.85.55
M 20.871.387.874.72.85.55
M 241.101.733.942.761.09.71
M 241.101.734.923.351.09.71
M 241.101.739.845.911.09.71

Build & Price

Slot size
d
l

Selected Part

Total USD (net)
$31.88
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$31.88
100249$29.22
250499$26.57
≥ 500$23.91
Weight: 0.154 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.