NO.508F T-Slot Nuts with Spring Steel

Photo

Product description

Advantages of support spring:

- It always keeps the T-slot nut in a stable and ideal position for easy insertion of clamping studs and screws.

- No further dropping of T-slot nuts into slots, no searching for the threaded holes.

- By inserting the T-slot nuts, the slot is automatically cleared of debris.

Body
Steel, tempered to European material property class 10.9 grade

Spring
Stainless steel

Technical drawing

Hide technical drawing
NO.508F Steel T-Slot Nuts with Spring sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
TSlot
Width
daeh2h1kl
.47M 8M 10-.46.71.49.55.281.22
.55M 8M 10M 12.54.87.53.63.311.30
.63M 8M 10-.62.98.61.71.351.65
.71M 10M 16-.701.10.69.79.391.69
.87M 20--.851.38.851.10.552.20

Build & Price

TSlot
d

Selected Part

Total USD (net)
$14.11
In stock: 32
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$14.11
100249$12.94
250499$11.76
≥ 500$10.58
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.