NO.508L Extended T-Slot Nuts

Photo

Product description

No. 508 L extended T-slot nuts are used on precision machines to protect T-slots.

Body
Steel, tempered to European material property class 10.9 grade

Technical drawing

Hide technical drawing
NO.508L Extended T-Slot Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
T-Slot
Width
dae2e1hkWeight
Per Each (Grams)

.24M 5.22.39.79.31.16.31
.31M 6.30.511.02.39.24.55
.39M 8.38.591.18.47.241.18
.47M 10.46.711.42.55.281.93
.55M 12.54.871.73.63.313.23
.63M 14.62.981.97.71.354.72
.71M 16.701.102.20.79.396.69
.79M 18.781.262.52.94.4710.24
.87M 20.851.382.761.10.5514.17
1.10M 241.091.733.461.42.7128.74
1.42M 301.402.134.251.73.8754.72

Build & Price

T-Slot
d

Selected Part

Total USD (net)
$6.52
In stock: 24
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$6.52
100249$5.98
250499$5.44
≥ 500$4.89
Weight: 0.020 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.