NO.508R T-Slot Nuts Steel, Semi-Finished

Photo

Product description

Semi-finished T-slot nuts can be drilled and tapped economically with non-standard threads.

To heat treat to property class 10.9 i.e. HRC 21 - 28, heat material to 880 degrees C for 45 minutes, quench in oil at 75 degrees C and temper at 550 degrees C for 2 hours.

Body
Tempered steel 0.35 - 0.45% C

Technical drawing

Hide technical drawing
NO.508R Steel T-Slot Nuts, Semi-Finished sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
TSlot
Width
aehk
.24.22.39.31.16
.31.30.51.39.24
.39.38.59.47.24
.47.46.71.55.28
.55.54.87.63.31
.63.62.98.71.35
.71.701.10.79.39
.79.781.26.94.47
.87.851.381.10.55
.94.931.571.26.63
1.101.091.731.42.71
1.261.251.971.57.79
1.421.402.131.73.87
1.651.642.562.051.02
1.891.872.952.361.18
2.132.113.352.761.34

Build & Price

TSlot

Selected Part

Total USD (net)
$1.73
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$1.73
100249$1.59
250499$1.45
≥ 500$1.30
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.