NO.510 Rhombus T-Removable Nuts Steel

Photo

Product description

Due to the reduced bearing area in the T-slot, the load capacity is lower compared with DIN 508 T-slot nuts. These tempered removable nuts have the advantage that they can be fitted from the top. They are especially efficient on long T-slots or where machine table layout prevents introduction of studs or nuts from the ends.

Method of use: Fit from the top, then turn and check flush contact of nut in slot to ensure application of full clamping force. Keep slots clean to ensure accurate fit of nuts.

Body
Tempered steel

Technical drawing

Hide technical drawing
NO.510 Steel Rhombus T-Removable Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
TSlot
Width
daehkMaterial
Property Class
.47M 10-.46.71.55.288
.55M 10M 12.54.87.63.318
.63M 14-.62.98.71.356
.71M 10-.701.10.79.398
.71M 16-.701.10.79.396
.79M 16-.781.26.94.478
.79M 18-.781.26.94.476
.87M 16-.851.381.10.558
.87M 20-.851.381.10.556
1.10M 16-1.091.731.42.718
1.10M 24-1.091.731.42.716
1.42M 30-1.402.131.73.876
1.65M 36-1.642.562.051.026

Build & Price

TSlot
d

Selected Part

Total USD (net)
$8.09
In stock: 16
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$8.09
100249$7.42
250499$6.75
≥ 500$6.07
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.