DIN 934 Hex Nuts Steel, Zinc-Plated Steel, or A2 Stainless Steel

Photo

Product description

Information

Also conforms to ISO 4032, ANSI B 18.2.4.1M.

Specification

Steel Version
  • Steel
  • Material property class 8

Zinc Version
  • Zinc-plated steel
  • Material property class 8

Stainless A2 version
  • Material property class 304

RoHS compliant

On request

A4 stainless steel versions.
Other DIN metric fasteners.

Technical drawing

Hide technical drawing
DIN 934 Hex Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1ms
A/F
e
M 3.095.5.24
M 4.137.0.30
M 5.208.0.35
M 6.2010.0.44
M 8.2613.0.57
M 10.3117.0.74
M 12.3919.0.83
M 14.4322.0.96
M 16.5124.01.05

Build & Price

d1
Material



Selected Part

Total USD (net)
$0.02
In stock: 200
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$0.02
100499$0.02
500999$0.02
≥ 1000$0.02
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.