FR 100.2 Flanged Receptacles Stainless Steel, for Rapid Release Pins

Photo

Product description

Information

FR 100.2 receptacles provide a permanent and proper mating hole for rapid release pins.

Designed for use on materials and in applications where the pin does not have anything to lock against.

Because the pin does not protrude out of the bottom of the receptacles, they are ideal for blind hole applications.

Can be mounted with screws, rivets or bolts.

Specification

Flanged receptacle
303 stainless steel

RoHS compliant

On request

Diamond, rectagular, and round configurations

17-4 stainless steel version

Other materials and configurations available in certain minimum quantities

Technical drawing

Hide technical drawing
FR 100.2 Stainless Steel Flanged Receptacles, for Rapid Release Pins sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Fits Pin
Diameter
h1
+/- .010
d3
+/- .005
h2
+/- .005
m
+/- .010
b
+/- .010
d2
Thread
h3
.250.650.375.0601.00.6256 x 32.60
.313.783.469.0601.00.6256 x 32.60
.375.913.562.0601.00.6256 x 32.60
.5001.195.750.1001.125.87510 x 32.60

Build & Price

d1

Selected Part

Total USD (net)
$26.44
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$26.44
100249$24.23
250499$22.03
≥ 500$19.83
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.