TS Swivel Screw Clamps

Photo

Product description

Information

Screws securely hold parts with off-angle surfaces without marring or damaging the surfaces. For use where maximum rigidity is necessary or where space is limited.

Specification

Socket screw
Heat treated alloy steel, black oxide finish

Steel pad
Heat treated alloy steel, black oxide finish

Plastic Delrin® pad
Black Delrin® plastic

Technical drawing

Hide technical drawing
TS Swivel Screw Clamps sketch

Part Options / Table

Pad Material

STSteel
PAPlastic
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
l2
Stud Length
l1d2A/FMax.Load
(lbs.)
10 x 32.34.50.1460.09500
1/4 x 20.34.50.1850.13900
1/4 x 20.59.75.1850.13900
1/4 x 20.841.00.1850.13900
1/4 x 201.341.50.1850.13900
5/16 x 18.55.75.2400.162290
5/16 x 18.801.00.2400.162290
5/16 x 181.301.50.2400.162290
5/16 x 181.802.00.2400.162290
3/8 x 16.50.75.2930.193340
3/8 x 16.751.00.2930.193340
3/8 x 161.251.50.2930.193340
3/8 x 161.752.00.2930.193340
1/2 x 13.44.75.4000.257300
1/2 x 13.691.00.4000.257300
1/2 x 131.191.50.4000.257300
1/2 x 131.692.00.4000.257300
1/2 x 132.693.00.4000.257300
5/8 x 11.631.00.5060.3111700
5/8 x 111.632.00.5060.3111700
5/8 x 112.633.00.5060.3111700
3/4 x 101.001.50.6250.3815000
3/4 x 102.002.50.6250.3815000
1 x 8.831.50.8130.5621000

Build & Price

d1
l2
Pad Material


Selected Part

Total USD (net)
$9.29
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$9.29
100249$8.52
250499$7.75
≥ 500$6.97
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.