TSP Toggle Pads Steel

Photo

Product description

Information

Pads swivel 10 degrees in any direction which allows automatic seating against the surface of the workpiece when force is applied, thus eliminating clamp slippage.

Specification

Tapped ball socket
Heat treated low carbon steel with yellow zinc plated finish

Pad
  • SteelST
    Heat treated low carbon steel with yellow zinc plated finish
  • PlasticPA
    White Delrin® plastic

Technical drawing

Hide technical drawing
TSP Steel Toggle Pads sketch

Part Options / Table

Material

STSteel
PAPlastic
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Tapped
A/Flt
min.
Steel Pad
Max.Load
(lbs.)
Derlin Pad
Max.Load
(lbs.)
.631/4 x 200,50.63.313900360
.695/16 x 180,56.75.385900360
.753/8 x 160,63.81.386400570
.881/2 x 130,75.94.447000570
1.005/8 x 110,881.00.44100001000
1.253/4 x 101.061.34.63135001300
1.631 x 81.381.83.81187501570

Build & Price

d1
d2
Material


Selected Part

Total USD (net)
$3.14
In stock: 48
In stock
Please note our quantity discounts (USD).
MinMaxPrice
1249$3.14
250499$2.88
500999$2.62
≥ 1000$2.36
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.