WN 787 T-Slot Bolts Steel

Photo

WN 787 Steel T-Slot Bolts

Product description

T-slot bolts
Forged steel, with milled T-slot guide faces, rolled thread (1X8-4 to 1X8-12 heat-treated to material property class 10.9)

Technical drawing

Hide technical drawing
WN 787 Steel T-Slot Bolts sketch

Part Options / Table

Material

STSteel
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
TSlotdlbaek
11 x 842.56.921.65.63
11 x 841/22.76.921.65.63
11 x 864.33.921.65.63
11 x 884.92.921.65.63
11 x 8105.91.921.65.63
11 x 8127.48.921.65.63

Build & Price

TSlot
d
l

Selected Part

Total USD (net)
$22.61
In stock: 516
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$22.61
100249$20.73
250499$18.85
≥ 500$16.96
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.