FWS Flat Washers Steel or Stainless Steel, Heavy Duty

Photo

Product description

FWS flat washers are machined from solid bar. Washers are ground flat and parallel.

Washer body
  • SteelST
    Low carbon steel, black oxide finish
    Cold finished and case hardened
  • Stainless steelNI
    Stainless Steel, American Standard Series 303

Technical drawing

Hide technical drawing
FWS Steel or Stainless Steel, Heavy Duty Flat Washers sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Fits
Bolt Size
s
.27.691/4.19
.34.815/16.19
.39.943/8.19
.531.131/2.19
.661.385/8.19
.781.633/4.25
.911.757/8.25
1.032.001.00.25

Build & Price

Fits
d2
Material


Selected Part

Total USD (net)
$1.54
In stock: 194
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.54
100249$1.41
250499$1.28
≥ 500$1.15
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.