HDCW Heavy Duty C-Washers Steel

Photo

Product description

Washer
Cold finished steel, case hardened, black oxide finish, all sharp edges removed, surface flat and parallel

Technical drawing

Hide technical drawing
HDCW Steel Heavy Duty C-Washers sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1bFitss
1.25.281/4.25
1.25.345/16.31
1.50.413/8.38
2.00.531/2.38
2.13.635/8.38
2.50.783/4.44
2.63.917/8.50
3.001.031,00.56

Build & Price

Fits
d1
Material

Selected Part

Total USD (net)
$3.12
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.12
100249$2.86
250499$2.60
≥ 500$2.34
Weight: 0.080 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.