TPSWS Two-Piece Spherical Washers Steel or Stainless Steel

Photo

Product description

Information

Precision machined with all sharp corners removed. Used for clamping on non-parallel surfaces.

These washers are sold in 2-piece sets only.

See also:
- DIN 6319-NI metric size stainless steel two-piece spherical washers
- DIN 6319 C, DIN 6319 D and DIN 6319 G steel spherical and dished washers
- GN 350.3 / GN 350.3-NI steel and stainless steel spherical leveling washers

Specification

Washers
  • Steel version: Low carbon steel, cold finished and case hardened, with black oxide finish
  • Stainless steel version: Type 303 stainless steel

Technical drawing

Hide technical drawing
TPSWS Steel or Stainless Steel Two-Piece Spherical Washers sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Fits Bolt Size
d1d2hd3
1/4.63.28.19.31
5/16.81.34.25.38
3/8.94.41.25.44
1/21.19.53.31.56
5/81.38.66.31.69
3/41.63.78.38.81
7/81.88.94.38.97
12.001.06.501.13

Build & Price

d1
Material


Selected Part

Total USD (net)
$2.12
In stock: 302
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.12
100249$1.94
250499$1.77
≥ 500$1.59
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...