EN 122.2 Hinges without Indexing Positions Technopolymer Plastic

Technical drawing

Hide technical drawing
EN 122.2 Technopolymer Plastic Hinges without Indexing Positions sketch

Part Options / Table

Type

SH2x2 bores for countersunk screws
CH2x2 bores for socket head cap screws DIN 912-M4
EH2x2 bores for hexagon screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3d1
Bore
d2h1h2h3m1m2t1t2
1.771.97.85.18.31.55.31.28.981.26.18.18

Build & Price

Width l1
Length l2
Type



Selected Part

Total (net)
$5.54
In stock: 16
In stock
Please note our quantity discounts.
MinMaxPrice
199$5.54
100249$5.08
≥ 250$4.15
Weight: 0.034 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team