EN 151.1 Hinges Plastic, with 90° Swiveling Range

Photo

EN 151.1 Plastic Hinges, with 90° Swiveling Range
ELESA original design
code: CFA/F

Product description

Information

EN 151.1 hinges have a swiveling ranged limited to 90°; and are available in three different mounting options.

Specification

Hinge
Plastic (Polyamide PA)
  • black, matte finish
  • Temperature resistant up to 175° F (80° C)

Hinge pin
Stainless Steel, European Standard No. 1.4305 (AISI 303)

Threaded inserts
Brass, nickel plated


RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 151.1 Plastic Hinges, with 90° Swiveling Range sketch

Part Options / Table

Type

A2x2 threaded blind bores
B2x2 bores for socket head cap screws
C2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1
Nominal
dimension

Actual
dimension
l2
Nominal
dimension

Actual
dimension
d1
Thread
d2d3h1h2h3h4l3m1 m2 t
1.891.891.931.95M 6.22.16.79.51.41.22.711.221.19.31
2.562.502.562.56M 6.26.20.98.63.51.26.941.571.57.35

Build & Price

Width l1
Length l2
Type



Selected Part

Total USD (net)
$11.72
In stock: 9
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$11.72
100249$10.75
250499$9.77
≥ 500$8.79
Weight: 0.084 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.