EN 151.3 Hinges Technopolymer Plastic, With Countersunk Screw Mounting Holes and Cover Plates

Photo

EN 151.3 Technopolymer Plastic Hinges, With Countersunk Screw Mounting Holes and Cover Plates
ELESA original design
code: CFT

Product description

Information

Elesa® original design EN 151.3 hinges.

The cover of EN 151.3 hinges prevents dirt from settling in the area of the screws. It also gives the hinge an attractive appearance.

Temperature resistant to 80°C (175°F).

Specification

Hinge body
Technopolymer plastic (Polyamide PA), black matte finish

Hinge pin
Technopolymer plastic (Polyacetal POM)

Cover
Technopolymer plastic (Polyacetal BPT), black shiny finish


RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 151.3 Technopolymer Plastic Hinges, With Countersunk Screw Mounting Holes and Cover Plates sketch

Part Options / Table

Type

SH2x2 bores for countersunk screws
EH2x2 bores for socket head cap screws DIN 912-M5 / Hexagon screws ISO 4014-M5/M6
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1

Nominal
dimension


Actual
dimension
l2

Nominal
dimension


Actual
dimension
d1
Type SH

Type EH
d2h1h2h3h4 l3m1
±0,25
m2
±0,25
A/F
Type EH
1.571.501.571.56.18.18.12.51.35.18.16.69.98.98.28
1.891.891.931.95.22.22.16.65.45.20.20.851.221.20.33
1.891.891.931.95-.26*.16.65.45.20.20.851.221.18.39
2.562.482.562.56.26.26.20.85.59.30.281.141.571.57.39

Build & Price

Width l1
Length l2
Bore diameter d1
Type


Selected Part

Total (net)
$3.85
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$3.85
100249$3.53
250499$3.21
≥ 500$2.89
Weight: 0.023 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...