EN 151.4 Hinges Technopolymer Plastic, With Slotted Holes

Photo

EN 151.4 Technopolymer Plastic Hinges, With Slotted Holes
ELESA original design
code: CFA/SL

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

Elesa® original design EN 151.4 hinges.

EN 151.4 hinges feature slotted holes that allow for various types of adjustment.

Temperature resistant to 80°C (175°F).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems.

Specification

Hinge
Technopolymer plastic (Polyamide PA), black matte finish

Hinge pin
Stainless steel, European Standard No. 1.4305 (American Standard Series 303)



RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 151.4 Technopolymer Plastic Hinges, With Slotted Holes sketch

Part Options / Table

Type

HVertical slots
BHorizontal slots
HBHorizontal and vertical slots
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2d3h1h2h3l3m1m2t
2.522.56.26.20.16.91.53.59.941.571.57.26

Build & Price

Width l1
Length l2
Type



Selected Part

Total USD (net)
$9.47
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$9.47
100249$8.68
250499$7.90
≥ 500$7.11
Weight: 0.136 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.