EN 154 Hinges Technopolymer Plastic

Photo

EN 154 Technopolymer Plastic Hinges Type: C - 2x tapped inserts / 2x bores for socket cap screws
ELESA original design
code: CFD.
Type: C - 2x tapped inserts / 2x bores for socket cap screws
EN 154 Technopolymer Plastic Hinges Type: C - 2x tapped inserts / 2x bores for socket cap screws EN 154 Technopolymer Plastic Hinges Type: A - 2x2 tapped inserts EN 154 Technopolymer Plastic Hinges Type: D - 2x2 threaded studs EN 154 Technopolymer Plastic Hinges Type: F - 2x threaded studs / 2x bores for socket cap screws

Product description

Information

EN 154 hinges have wings of unequal length. They are suitable for applications where thick walled doors or door profiles have to be screwed on to thin walled housings.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Pin
Stainless steel AISI 303


Tapped inserts
Brass, nickel plated


Threaded studs
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 154 Technopolymer Plastic Hinges sketch

Part Options / Table

Type

A2x2 tapped inserts
B2x tapped inserts / 2x threaded studs
C2x tapped inserts / 2x bores for socket cap screws
D2x2 threaded studs
E2x threaded studs / 2x tapped inserts
F2x threaded studs / 2x bores for socket cap screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Nominal
dimension

Actual
dimension
l2
Nominal
dimension

Actual
dimension
d1
Thread
d2d3h1h2h3l3l4l5l6 ≈l7l8m1
±0.008
m2
±0.008
t1t2
1.021.041.181.20M 30.130.100.490.370.750.890.280.590.300.510.160.590.590.160.16
1.341.341.571.59M 40.170.160.650.490.981.160.370.790.370.710.240.800.790.220.22
1.611.591.891.91M 50.220.200.790.591.181.380.430.940.470.670.310.910.940.260.26
2.202.202.602.60M 60.260.241.080.831.651.910.591.300.660.630.391.251.300.350.39

Build & Price

3D Product Configurator
Width l1
Width l2
Type






Selected Part

Total US Dollars (net)
$7.60
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.60
10249$7.32
250499$6.91
≥ 500$6.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 154-26-30-AEN 154-26-30-BEN 154-26-30-CEN 154-26-30-DEN 154-26-30-EEN 154-26-30-FEN 154-34-40-AEN 154-34-40-BEN 154-34-40-CEN 154-34-40-DEN 154-34-40-EEN 154-34-40-FEN 154-41-48-AEN 154-41-48-BEN 154-41-48-CEN 154-41-48-DEN 154-41-48-EEN 154-41-48-FEN 154-56-66-AEN 154-56-66-BEN 154-56-66-CEN 154-56-66-DEN 154-56-66-EEN 154-56-66-F

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.