EN 233 Adjustable Friction Cleanline Hinges Technopolymer Plastic

Photo

EN 233 Technopolymer Plastic Adjustable Friction Cleanline Hinges
ELESA original design
code: CFU.

Product Family Cleanline

Cleanline standard parts have been designed for use in demanding hygienic conditions (e.g. medical engineering). Their smooth white surfaces make cleaning easier and underline their hygienic appearance. Metal inserts are made of rustproof stainless steel.

  • especially for high hygiene requirements
  • easy cleaning
  • hygienic appearance
Show all Cleanline products

Product description

Information

The actuating torque of EN 233 hinges can be adjusted via a set screw, allowing doors and flaps to be kept open, partially open, or closed.

Endurance tests have shown that the friction torque does not alter even after 60,000 opening / closing cycles (at 0.8 Nm tightening torque of the set screw).

These hinges comply with flammability category UL 94-HB.

Plastic is temperature resistant to 65° C (150° F).


Specification

Hinge
  • Plastic (Polyacetal POM)
  • White, RAL 9002, Cleanline, shiny finishCLCL

Hinge pin
  • Technopolymer Plastic (Polycarbonate PC)
  • Black

Set screw
Stainless Steel, European standard 1.4305 (American Standard 303 series)



RoHS compliant

On request

Various metric fasteners and kit packaging.

Technical drawing

Hide technical drawing
EN 233 Technopolymer Plastic Adjustable Friction Cleanline Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3l3m1 m2 max. friction torque in Nm
1.461.69.18.35.55.14.30.451.001.25.31 lbf (1.4 N)
2.242.52.26.49.83.26.45.691.501.87.90 lbf (4 N)

Build & Price

Width l1
Length l2
Colour
CL

Selected Part

Total USD (net)
$8.78
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$8.78
5099$8.05
100249$7.32
≥ 250$6.58
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.