GN 115.6 Mini-Latches Stainless Steel

Photo

GN 115.6 Stainless Steel Mini-Latches Type: DK - Operation with triangular spindle (DK6,5)
Type: DK - Operation with triangular spindle (DK6,5)
GN 115.6 Stainless Steel Mini-Latches Type: DK - Operation with triangular spindle (DK6,5) GN 115.6 Stainless Steel Mini-Latches Type: SCH - Operation with slot GN 115.6 Stainless Steel Mini-Latches Type: VK - Operation with square spindle (VK6)

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 115.6 Mini-Latches have smaller dimensions than GN 115, and are ideal for small doors and flaps. Mini-latches are an economical choice. They offer a straight-forward latching action rather than a locking and clamping action.

The latch distance A of mini-latches is made to accommodate 8, 14 and 20 mm.

All latches are supplied unassembled.

Keys are not included and must be ordered separately.

Key can be removed from latch in both open and locked positions.

In the standard key latch versions, all latches have the same barrel and can be operated with the identical key.

For sheet metal punches for door locks/latches, see GN 123.


Specification

Latch housing
  • Stainless steel
  • European Standard No. 1.4305 (American Standard Series 303)

Latch hardware
  • Stainless Steel
  • European Standard No. 1.4301 (American Standard Series 304)

Protection class IP 65
via the housing gasket and the O-ring


RoHS compliant

Accessory

GN 119.2 Keys

On request

Latches requiring different barrels and keys

Technical drawing

Hide technical drawing
GN 115.6 Stainless Steel Mini-Latches sketch

Part Options / Table

Type

DKOperation with triangular spindle (DK6,5)
VKOperation with square spindle (VK6)
SCHOperation with slot

Metric

Dimensions in: Inch (change to Metric)
Latch distance A
.30.53.77

Build & Price

Type



Latch distance A

Selected Part

Total USD (net)
$35.59
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$35.59
100249$32.62
250499$29.66
≥ 500$26.69
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.