GN 115.8 Hook-Type Latches Zinc Die-Cast, Lockable

Photo

GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCT - Operation with T-Handle (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish
Type: SCT - Operation with T-Handle (same lock)
Identification no.: 1 - without latch bracket
Finish locating ring: CR - Chrome-plated finish
GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCT - Operation with T-Handle (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SC - Operation with key (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SC - Operation with key (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SC - Operation with key (same lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SC - Operation with key (same lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCK - Operation with wing knob (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCK - Operation with wing knob (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCK - Operation with wing knob (same lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCK - Operation with wing knob (same lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCT - Operation with T-Handle (same lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCT - Operation with T-Handle (same lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SCT - Operation with T-Handle (same lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SU - Operation with key (different lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SU - Operation with key (different lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SU - Operation with key (different lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SU - Operation with key (different lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUK - Operation with wing knob (different lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUK - Operation with wing knob (different lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUK - Operation with wing knob (different lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUK - Operation with wing knob (different lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUT - Operation with T-handle (different lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUT - Operation with T-handle (different lock)<br />Identification no.: 1 - without latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUT - Operation with T-handle (different lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: CR - Chrome-plated finish GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable Type: SUT - Operation with T-handle (different lock)<br />Identification no.: 2 - with latch bracket<br />Finish locating ring: SW - Black, RAL 9005, textured finish

Product description

Information

GN 115.8 hook-type latches with hook and latch bracket are mainly used for sliding doors and flaps. The locking action is in radial direction to the axis of rotation, resulting in a wide variety of different uses.

The types with a different lock are available in more than 200 variants, whose key is marked by numbers.

The scope of delivery includes a separately enclosed hook as well as two keys removable in both end positions.

For sheet metal punches for door locks/latches, see GN 123.


Specification

Latch housing
Zinc die casting

Locating ring
  • Chrome-plated finishCRCR
  • plastic coated
    Black, RAL 9005, textured finishSWSW

Latch hardware
Steel zinc plated, blue passivated

Key
Nickel silver with plastic hand piece

Wing knob / T-Handle
Matte black plastic (Polyamide PA)

RoHS compliant

On request

Hook-type latches with other hook distance A
Hook with other pivoting radius R

Technical drawing

Hide technical drawing
GN 115.8 Zinc Die-Cast Hook-Type Latches, Lockable sketch

Part Options / Table

Type

SCOperation with key (same lock)
SUOperation with key (different lock)
SCKOperation with wing knob (same lock)
SUKOperation with wing knob (different lock)
SCTOperation with T-Handle (same lock)
SUTOperation with T-handle (different lock)

Version of the hook

H1Pivoting radius R=28

Identification no.

1without latch bracket
2with latch bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Hook distance Ad
Type
SC, SU

Type
SCK, SUK, SCT, SUT
h
Type
SC, SU

Type
SCK, SUK, SCT, SUT
.711.101.26.16.24

Build & Price

Type






Hook distance A
Version of the hook

Finish locating ring
CR
SW
Identification no.


Selected Part

Total USD (net)
$23.99
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$23.99
100249$21.99
250499$20.00
≥ 500$18.00
Weight: 0.207 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.